| Clock Name | Req Freq | Est Freq | Slack |
| IGLOO2_Oversampling_CCC_0_FCCC|GL0_net_inferred_clock | 100.0 MHz | 110.5 MHz | 0.947 |
| IGLOO2_Oversampling_FABOSC_0_OSC|N_RCOSC_25_50MHZ_CLKOUT_inferred_clock | 100.0 MHz | 408.6 MHz | 7.553 |
| IGLOO2_Oversampling_HPMS|FIC_2_APB_M_PCLK_inferred_clock | 100.0 MHz | 120.8 MHz | 0.862 |
| IGLOO2_Oversampling_top_FCCC_0_FCCC|GL0_net_inferred_clock | 100.0 MHz | 219.4 MHz | 5.443 |
| IGLOO2_Oversampling_top_SERDES_IF_0_SERDES_IF|EPCS_1_RX_CLK_inferred_clock | 100.0 MHz | 148.4 MHz | 3.262 |
| IGLOO2_Oversampling_top_SERDES_IF_0_SERDES_IF|EPCS_1_TX_CLK_inferred_clock | 100.0 MHz | 400.7 MHz | 7.504 |
| System | 100.0 MHz | NA | NA |